Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
BNB
Bill of material
BNB-6S15T
MODEL
Model no.
BNB
BORE
Bore size
M
Material
S : Metal (stainless steel)
TYPE
Type
T : Fan-type
INFORTEXT
Infotext
Dimensions
L1
29 mm
L2
13 mm
L3
15 mm
X
1.5 mm
Y
13 mm
H
12 mm
N
7.0 mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models