Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
BNC
Bill of material
BNC 20-D-R-90-F10-R-09-X-600
MODEL
Model type
BNC
NBW
Nominal belt width
cm
BW
Effective belt width
200 mm
ID
Inside radius
200 mm
CA
Curve angle
90 °
DU
Drive unit
D: Bottom mounting
TD
Transport direction
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
09: 90W
IPS
Input power source
H
Machine height
mm
Enter value for H
Machine height
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models