dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNS 813-B02-D08-40-30
Balluff
Sensors
Mechanical Sensors
Mechanical Multiple and single position switches with forced opening
BNS 813 Series 40
Powered by
CAD모델 선택
{balluff/sensortechnik/mechanische_sensoren/mechanische_reih_pos_zwang/bns_813_baureihe_40/bns_813_40.prj},{NB=BALLUFF BNS 813-B02-D08-40-30},{SA=02},{SF=D},{L1=8},{SE=30},{SEZ=0},{FA=},{SV=},{PPATH=bns_813_40_asmtpl.prj},{RENDER=},{PV=KONFBNS81340},{EDZ=},{W=MIN},{TRAFFIC=},{DESCRIPT=MIN},{DESCRIPTION_LONG=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 813 Series 40 - -
Bill of material
BALLUFF BNS 813-B02-D08-40-30
TC
Product identifier
BNS 813-B02-D08-40-30
SA
number of plungers
2-fold
3-fold
4-fold
5-fold
6-fold
2-fold
3-fold
4-fold
5-fold
6-fold
SF
Plunger type
Chisel
Ball
Roller
chisel with plate that can be removed
Chisel
Ball
Roller
chisel with plate that can be removed
L1
Switch position spacing
8
mm
L2
34
mm
SE
Snap switches
BSE 63, remaining control points BSE 69.1
BSE 63, remaining control points BSE 73.1
all BSE 63
BSE 64, remaining control points BSE 70.1
BSE 64, remaining control points BSE 74.1
all BSE 64
BSE 86, remaining control points BSE 69.1
BSE 86, remaining control points BSE 73.1
all BSE 86
BSE 63, remaining control points BSE 69.1
BSE 63, remaining control points BSE 73.1
all BSE 63
BSE 64, remaining control points BSE 70.1
BSE 64, remaining control points BSE 74.1
all BSE 64
BSE 86, remaining control points BSE 69.1
BSE 86, remaining control points BSE 73.1
all BSE 86
SEZ
Contact blocks with forced opening
0
1
2
0
1
2
FA
Function indicator
without function indication
6...24 V DC
without function indication
6...24 V DC
SV
optional Connector
without Connector
5-pole, right
5-pole, left
5-pole, rights and left
without Connector
5-pole, right
5-pole, left
5-pole, rights and left
RENDER
Render
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청