Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
KSB
Description
BOA-Compact EKB with Material Number -BIM Data - Maintenance free soft seated shut-off valves with electrostatic plastic coating (EKB) & short face to face length EN 558/14
Bill of material
48013387
MTRLNO
Material number
LOD
Level of Development
SIZEDN1
Nominal size
mm
NMNLPRPN1
Nominal pressure inlet
LEADSLNG
Lead sealing cap
SA010ID04
Manufacturer name
KSBKSB SE & Co. KGaA
SA700ID04
Armaturentyp
1
SA810ID03
Manufacturer order number
mm
SA810ID10
Description/supplementary text for the order number
SA110ID04
Valve Assembly type designation
BOA-Compact EKB (Flanged shut-off valve) PN10/16
SA200ID03
Body style
straight
SA300ID03
flange
SA350ID03
Installation location
drinking water (cold and hot)
SA400ID03
grey iron
SA450ID03
Surface
powder-coated
SA700ID32
Nominal dimension
SA700ID34
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID35
min. operating temperature
-10 °C
SA700ID07
max. operating temperature Tb
80 °C
SA010ID02
17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models