Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
ksb
Description
BOA-Control IMS EKB with Material number -BIM Data - Maintenance free soft seated Globe valves
Bill of material
48267579
MTRLNO
Material number
LOD
Level of Development
SIZEDN1
Nominal diameter inlet
mm
NMNLPRPN1
Nominal pressure inlet
PN 16
MODEL
EKB (Drinking water)
SA010ID04
Manufacturer name
KSBKSB SE & Co. KGaA
SA700ID04
2
SA810ID03
Manufacturer order number
SA810ID10
Description/supplementary text for the order number
SA110ID04
Valve Assembly type designation
BOA-Control IMS EKB (Strangregulierventil) PN16
SA200ID03
Body style
straight
SA250ID03
Inclined seat
SA260ID03
Style variant
with test connection
SA300ID03
flange
SA350ID03
Installation location
drinking water (cold and hot)
SA400ID03
grey iron
SA450ID03
Surface
powder-coated
SA700ID32
Nominal dimension
SA700ID34
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID35
min. operating temperature
-10 °C
SA700ID07
max. operating temperature Tb
40 °C
SA010ID02
17
SA700ID08
max. operating pressure
16 bar
SA700ID30
Product name
SA810ID06
GTIN number
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели