Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ksb
Description
BOA-Control PIC - Pressure-independent control valve
Bill of material
BOA-Control PIC_DN32_PN25__48016934
MTRLNO
Material number
LOD
Level of Development
SA010ID04
Name of manufacturer
KSB SE & Co. KGaA
SA810ID03
Order number
SA810ID10
Description
SA110ID04
Valve type designation
BOA-Control PIC,(Pressure-independent control valve), PN16/25, DN10-150 bis 120°C
SA700ID04
Valve type
Automatic pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow rate and temperature regulator) a) A dynamic volume flow regulator maintains a constant flow rate regardless regardless of the applied pressure differential.)
SA200ID03
Body types
Straight
SA300ID03
Body connection types
SA400ID03
Body material
SA450ID03
Surface
SA700ID30
Nominal pressure PN
SA700ID06
kvs value
m³/h
SA700ID09
Maximum permissible pressure differential Δpmax (across the valve)
4.00 mbar
SA700ID33
Minimum operating temperature TB
-10 °C
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure (working pressure) ps
25.00 bar
SA700ID40
Permissible fluids
Water with glycol up to 50% by vol.
SA700ID41
Valve equipped with manual actuating element
No
SA010ID05
Revision date of file
20210723
SA010ID02
Part number of standard
2
SA700ID27
Nominal size system
DN
SA700ID28
Nominal size
SA700ID29
Nominal pressure system
PN
SA110ID06
Product classification
Automatic pressure-independent control valve
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
Download CAD models