Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
ksb
Description
BOA-Control SBV - Maintenance-free balancing and measurement valve
Bill of material
BOA-Control SBV_DN25_PN25_48016909
MTRLNO
Material number
LOD
Level of Development
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Order number
SA810ID10
Description text
SA110ID04
Valve type
BOA-Control SBV, (Strangregulierventil), PN25, DN15-50 bis 120°C
SA700ID04
Valve assembly type
static balancing valve
SA200ID03
Body style
straight
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
brass
SA450ID03
Surface
untreated
SA700ID30
nominal pressure
25
SA700ID06
kvs value
m³/h
SA700ID09
max. permissible pressure differential across valve
1000 mbar
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
25 bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID02
Sheet number of the guideline
2
SA110ID06
Product classification
Manual strand regulating valve
SA700ID27
nominal size system
DN
SA700ID28
nominal dimension
SA700ID29
nominal pressure system
PN
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型