Catalog navigation
CAD Model seçimi
Uygun ürünler: 31
HELP_VARIABLE
Şirket
ksb
Açıklama
BOA-H Angle Pattern with Material number -BIM Data - "Bakım gerektirmeyen, metal, sızdırmaz, körüklü valfler"
Malzeme listesi
48875010
MTRLNO
Malzeme numarası
LOD
Level of development
SIZEDN1
Diameter Nominal
mm
NMNLPRPN1
Pressure Nominal
PN 16
VARIANT
Plug design
WR
"Malzeme, hidrolik gövde"
Cast Iron
LEADSLNG
Lead sealing cap
No
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
KSB flanged shut-off valve BOA-H
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
angle
SA260ID03
style variants
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
300 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID02
Sheet number of the guideline
2
SA700ID28
Nominal dimension
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir