Catalog navigation
Selección de modelo CAD
Productos disponibles: 161
HELP_VARIABLE
Empresa
ksb
Descripción
BOA H Straight-Way Pattern with Material number -BIM Data - Válvulas de globo de asiento metálico libres de mantenimiento
Lista de materiales
48014343
MTRLNO
Número de material
LOD
Level of development
SIZEDN1
Diameter Nominal
mm
NMNLPRPN1
Pressure Nominal
VARIANT
Plug design
WR
Material - Cuerpo sistema hidráulico
LEADSLNG
Lead sealing cap
No
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
KSB flanged globe valve BOA-H
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA260ID03
style variants
SA300ID03
Body connection variants
flange
SA400ID03
Body material
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
°C
SA700ID08
max. operating pressure
bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID02
Sheet number of the guideline
2
SA700ID28
Nominal dimension
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD