Nederlands
polski
português
русский
Türkçe
中文
中文
48909163
KSB
BIM Data- KSB Products
Valves-BIM Data
BOA-R-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/valves/boa-r/bim_boa_r_str_asmtab.prj},{NB=BOA R Straight Pattern with Material number -BIM Data 48909163 LOD-200 DN65 B10A},{SA810ID03=48909163_PN16},{IDNRDEF=26},{SIZEDN1=65},{L1=290},{H1=120},{D=185},{C=20},{K=145},{N=4},{D3=19},{SA700ID06=72.90},{SA700ID33=-10},{SA700ID07=300},{SA700ID08=16},{SA700ID04_=15},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{MTRLNO=48909163},{NMNLPRPN1=PN 16},{SPCLPCKNG=No},{WR=EN-GJL-250},{PPATH=bim_boa_r_str_asmtpl.prj},{TSGCODE=B10A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOA-R PN16 DN65 5.1301},{SA110ID04=BOA-R Flanschen-Rückschlagventil, PN6/16, DN15-300, bis 300°C},{SA700ID04=check valve},{SA200ID03=straight},{SA260ID03=},{SA300ID03=flange},{SA400ID03=grey iron},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 52
HELP_VARIABLE
公司
KSB
描述
BOA R Straight Pattern with Material number -BIM Data - 免维护金属阀座止回阀
明细表
48909163
MTRLNO
材料号
48909163
48909163
SIZEDN1
入口公称直径
65
65
mm
LOD
开发等级
200
300
400
100
200
300
400
100
NMNLPRPN1
入口公称压力
PN 16
PN 16
SPCLPCKNG
特殊封装
否
否
WR
Body Material
EN-GJL-250
EN-GJL-250
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
48909163_PN16
48909163_PN16
SA810ID10
Description text
BOA-R PN16 DN65 5.1301
BOA-R PN16 DN65 5.1301
SA110ID04
Valve type
BOA-R Lift Check Valve with flanged ends, PN6/16, DN15-300, up to 300°C
SA700ID04
Valve assembly type
check valve
SA200ID03
Body style
straight
SA260ID03
style variants
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
16
16
SA700ID06
kvs value
72.90
72.90
m³/h
SA700ID33
min. operating temperature TB
-10
°C
SA700ID07
max. operating temperature
300
300
°C
SA700ID08
max. operating pressure
16
16
bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA010ID02
Sheet number of the guideline
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求