Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
ksb
Description
BOA R Straight Pattern with Material number -BIM Data - Maintenance free metallic seat non return valves
Bill of material
48909163
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
NMNLPRPN1
Nominal pressure inlet
SPCLPCKNG
Special packing
WR
Body Material
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
BOA-R Lift Check Valve with flanged ends, PN6/16, DN15-300, up to 300°C
SA700ID04
Valve assembly type
check valve
SA200ID03
Body style
straight
SA260ID03
style variants
SA300ID03
Body connection variants
flange
SA400ID03
Body material
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
°C
SA700ID08
max. operating pressure
bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA010ID02
Sheet number of the guideline
2
SA700ID28
nominal dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models