Catalog navigation
CAD model selection
Selectable products: 8390
HELP_VARIABLE
Company
TE Connectivity
Description
Board-to-Board Headers & Receptacles
Bill of material
3-2314844-8
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
NP
Number of Positions
CS
Connector System
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SEALABLE
Sealable
CCR
Contact Current Rating (Max)
A
CPMM
Centerline (Pitch)
mm
CMT
Connector Mounting Type
CA
Circuit Application
CCTT
Connector & Contact Terminates To
CPIN
Centerline (Pitch)
in
IS
Industry Standard
NSP
Number of Signal Positions
PCBMA
PCB Mount Alignment
PCBMR
PCB Mount Retention
PCBMRT
PCB Mount Retention Type
NC
Number of Columns
CBM
Contact Base Material
CL
Contact Layout
TMPCB
Termination Method to Printed Circuit Board
MFBL
Make First / Break Last
IMPEDANCE
Impedance
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
AP
Applied Pressure
CC
Contact Configuration
PCBMO
PCB Mount Orientation
PCBHS
PCB Hole Shape
NR
Number of Rows
STACKABLE
Stackable
CSE
Contact Shape
CT
Contact Type
PCBCTAPTIN
PCB Contact Termination Area Plating Thickness
µin
CMAPM
Contact Mating Area Plating Material
PCBCTAPTM
PCB Contact Termination Area Plating Thickness
µm
TLIN
Tail Length
in
HEIGHTMM
Height
mm
PCBTMM
PCB Thickness (Recommended)
mm
TLMM
Tail Length
mm
HEIGHTIN
Height
in
HES
Housing Entry Style
HM
Housing Material
HC
Housing Color
ULFR
UL Flammability Rating
MILC
MIL-C-55032
PPC
Pick and Place Cover
SPF
Solder Process Feature
FUW
For Use With
PQ
Packaging Quantity
PM
Packaging Method
SERIES
Series
RRSMM
Row-to-Row Spacing
mm
RRSIN
Row-to-Row Spacing
in
PT
Product Type
PCBCAT
PCB Connector Assembly Type
PROFILE
Profile
BOSS
Boss
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
MAT
Mating Alignment Type
MA
Mating Alignment
CMAPTIN
Contact Mating Area Plating Thickness
µin
LENGTHMM
Length
mm
PSIN
Post Size
in
PSMM
Post Size
mm
CCLC
Connector Contact Load Condition
CMAPTM
Contact Mating Area Plating Thickness
µm
MPLIN
Mating Post Length
in
MPLMM
Mating Post Length
mm
HT
Header Type
VOLTAGEVAC
Voltage
VAC
IR
Insulation Resistance
M
AS
Approved Standards
COMMENT
Comment
BBC
Board-to-Board Configuration
PCBTIN
PCB Thickness (Recommended)
in
PNO
Post Numbers Omitted
VOLTAGEVDC
Voltage
VDC
MPPCBDIN
Mating Pin-to-PCB Dimension
in
MPPCBDMM
Mating Pin-to-PCB Dimension
mm
APF
Assembly Process Feature
UMTIN
Underplate Material Thickness
µin
LENGTHIN
Length
in
WIDTHIN
Width
in
SHIN
Stack Height
in
WIDTHMM
Width
mm
SHMM
Stack Height
mm
PCBMAT
PCB Mount Alignment Type
MR
Mating Retention
HTC
High Temperature Compatible
STCPMF
Solder Tail Contact Plating Material Finish
BMAPT
Busbar Mating Area Plating Thickness
DWVVAC
Dielectric Withstanding Voltage
VAC
SEALENT
Sealant
LPLIN
Locating Post Length
in
LPLMM
Locating Post Length
mm
PRDIN
Packaging Reel Diameter
in
TR
Termination Resistance
M
CM
Cover Material
SEQUENCING
Sequencing
STABILIZERS
Stabilizers
SB
Sealed Bottom
NCG
Number of Center Guides
NPP
Number of Power Positions
TLR
Tin to Lead Ratio
ULFN
UL File Number
ASE
Agency/Standard
ULR
UL Rating
CSAC
CSA Certified
CSAFN
CSA File Number
DS
Differential Signaling
DR
Data Rate
Gb/s
BMAPM
Busbar Mating Area Plating Material
BM
Busbar Material
BTAPM
Busbar Termination Area Plating Material
FR
Flame Retardant
DWEVVAC
Dielectric Withstanding Voltage
VACrms
TYPE
Type
CR
Contact Resistance
M
DWVV
Dielectric Withstanding Voltage
Vrms
CMAPMF
Contact Mating Area Plating Material Finish
PS
Post Styles
HYBRID
Hybrid
CSY
Connector Style
TP
Terminations per Post
SM
Sealing Method
PRD
Packaging Reel Diameter
mm
PCBRFPM
PCB Retention Feature Plating Material
PCBRFM
PCB Retention Feature Material
NCP
Number of Coax Positions
CPT
Contact Plating Thickness
UMTM
Underplate Material Thickness
µm
NCL
Number of Contacts Loaded
GCM
Ground Contact Material
GCT
Ground Component Type
BTAPMF
Busbar Termination Area Plating Material Finish
DWVVDC
Dielectric Withstanding Voltage
VDC
NOP
Number of Pairs
NSEL
Number of Single Ended Lines
NOC
Number of Contacts
PC
Pairs per Column
SC
Stacking Configuration
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models