Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Société / Etablissement
Sopra-Pneumatic
Description
BOBINE 22 MM
Nomenclature
00.028.0
PREVIEW
REF
Référence Produit
DESC
Description Produit
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Sopra-Pneumatic
    CONNECTEUR 22 MM FORME B
    Sopra-Pneumatic
    BOBINE 22 MM ISO 4
    Sopra-Pneumatic
    Gamme ISO 5599/1
    Pneumax
    MB## - Solenoid coil 22 mm Ø10, type MB
    Sopra-Pneumatic
    CONNECTEUR 30 MM FORME A
    Sopra-Pneumatic
    BOBINE 22 MM GRAND FROID
    Sopra-Pneumatic
    Gamme VDMA
    Sopra-Pneumatic
    Gamme mini
    Sopra-Pneumatic
    Gamme VDMA
    SIEMENS
    Indicator light complete
    Sopra-Pneumatic
    Chape femelle tige AP2
Previews
3D
2D
Download CAD models