Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
BOCK. INOX - Security latches
Bill of material
Security latches BOCK.25-1-S-INOX
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
24 mm
DIM02
H
6 mm
DIM03
d
12 mm
DIM04
d1
M20x1.5
DIM05
h1
11 mm
DIM06
L
mm
DIM07
S
20 mm
DIM08
D1
45 mm
DIM09
d2
20 mm
DIM10
h2
15 mm
DIM11
l1
12 mm
WEIGHT
Weight
g
MA
20 mm
MB
18.160 mm
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
    Elesa
    CFM-SH - ELESA-Hinges
    Elesa+Ganter
    CQT.AE-V0 - Latches with recessed key
    Elesa+Ganter
    CQ. - Latches with recessed key
    Elesa+Ganter
    CQ. INOX - Latches with recessed key
    Dirak
    6-070 - Cable Tie Mount □9.5 and □12.7
    Elesa
    BOCK. - ELESA-Security latches
    Elesa+Ganter
    GN 116.1 - Rotary Clamping Latches with Operating Element, Type RG with knurled knob GN 7336
Previews
3D
Dimension
2D
Download CAD models