Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
BOCK-SST - ELESA-Security latches
Bill of material
Security latches BOCK.25-1-S-INOX
CODE
Code
DESCRIPTION
Description
DIM01
D
24 mm
DIM02
h
6 mm
DIM03
d
12 mm
DIM04
d1
M20x1.5
DIM05
h1
11 mm
DIM06
L
mm
DIM07
s
20 mm
DIM08
D1
45 mm
DIM09
d2
20 mm
DIM10
h2
15 mm
DIM11
l1
12 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models