Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Bolt Connector I, Slot 8, Single Side
Bill of material
099C404
PARTNR
Part #
099C404
D
14 mm
L
20 mm
S
Screw
M8 x 35
SW
6 mm
PROFILE
Profile
I
WEIGHT
Weight
39.5 g
ID
ID #
137656
CTN
Customs Tariff Number
7326 9098
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061059186
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models