Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Bolt Connector, Slot 8 / D=8.2
Bill of material
099C301
PARTNR
Part #
099C301
PROFILE
Profile
B
A
28 mm
B
20 mm
WEIGHT
Weight
21.5 g
CTN
Customs Tariff Number
73269098
ID
ID #
110359
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models