Catalog navigation
CAD model selection
Selectable products: 36
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Bolts with groove for retaining rings DIN 471 (suitable for clevises)
Bill of material
10 79 0000 0012/013
PREVIEW
PART_NUMBER
Article no.
10 79 0000 0012/013
u
BEZEICHNUNG
Identifier
Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 12 x 28 x 24,5 Steel electr. galvanised white
u
SIZE
Size
BEG 12 x 28 x 24,5
u
OBERFLAECHE
Surface
electr. galvanised white
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_H11
d1 h11
12
u
DIM_D2_H10
d2
11,5
u
DIM_D3_H14
d3 h14
17
u
DIM_L1_P03
l1
28
u
DIM_L2_P03
l2
24,5
u
DIM_K_JS15
k
3
u
DIM_M_H13
m
1,1
u
DIM_Z1C
z1 ˜
1,25
u
DIM_Z2C
z2 ˜
1,5
u
MASS
Mass (kg) per 100 pieces
2,8
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models