Catalog navigation
CAD model selection
Selectable products: 58
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Bolts with groove, without head, for retaining rings DIN 471 (suitable for clevises)
Bill of material
10 78 0000 0025/002
PREVIEW
PART_NUMBER
Article no.
10 78 0000 0025/002
u
BEZEICHNUNG
Identifier
Bolt with groove, without head, for retaining rings DIN 471 (suitable for clevises) BE 25 x 60 x 50,5 Steel phosphatised oiled
u
SIZE
Size
BE 25 x 60 x 50,5
u
OBERFLAECHE
Surface
phosphatised oiled
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_H11
d1 h11
25
u
DIM_D2_H10
d2
23,9
u
DIM_L1_P03
l1
60
u
DIM_L2_P03
l2
50,5
u
DIM_M_H13
m
1,3
u
DIM_ZC
z ˜
1,5
u
MASS
Mass (kg) per 100 pieces
22,9
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models