Catalog navigation
CAD model selection
Selectable products: 74
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Bolts with pin hole (suitable for clevises)
Bill of material
34 30 0067 0059/003
PREVIEW
PART_NUMBER
Article no.
34 30 0067 0059/003
u
BEZEICHNUNG
Identifier
Bolt with pin hole (suitable for clevises) BGL 30 x 67 x 59* Steel bright
u
SIZE
Size
BGL 30 x 67 x 59*
u
OBERFLAECHE
Surface
bright
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_H11
d1 h11
30
u
DIM_D3_GH14
d2
6,3
u
DIM_D2___DIM_D2_H14
d3 h14
36
u
DIM_L1_JS15
l1
67
u
DIM_L2_P05
l2
59
u
DIM_K_JS14
k
5
u
DIM_Z1C
z1 ˜
4
u
DIM_Z2C
z2 ˜
2
u
MASS
Mass (kg) per 100 pieces
40
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models