Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bradley
Description
Bookshelf Acorp Security SA55
Bill of material
bookshelf_acorp_security_sa55_sa55
VARIANTNAME
SA55
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
WALLTHICKNESS
Wall Thickness
5.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
18.000
HEIGHT
Height
5.500
DEPTH
Depth
8.000
WARRANTYINFORMATION
Warranty Information
Complete Unit - One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/599/9295.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Toilet and Bath Specialties
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.31.25.00
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
SA55
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Bookshelf
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
2D
下载CAD模型