Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BOX-TAR01_04 - Hexagon Square head screws (boxed)
Bill of material
BOX-TAR02-M3-L6
CODE
code
TYPE
type
Hexagon socket head flat head screws
THREAD
Thread
Thick teeth
MS
Mode of sale
boxed
MAT1
material
HARDNESS
Hardness
SUR
Surface treatment
SG
Strength Grade
M
L
BOX
pcs/box
P
P picth
0.50
D
5.7
K
1.6
S
2.0
HH
h (min)
1.04
DD
d
3.6
AA
a
1.0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models