Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
BP LM 16 - Baseplate
Bill of material
11001437 Baseplate LM16/30
BNR
Order number
TYP
Type
A
Length A
mm
B
Length B
mm
B1
Width B1
60.000 mm
B2
Width B2
48.000 mm
B3
Width B3
48.000 mm
D1
Diameter D1
9.000 mm
G1
Thread G1
M6
H1
Height H1
10.000 mm
H2
Height H2
14.000 mm
H3
Height H3
2.000 mm
L1
Length L1
8.000 mm
GEW
Weight
kg
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Afag
    RM 12 - Rotary modules RM 12
    Afag
    AW - Stop L-bar
    Afag
    ROF RM 12 - Rotation flange
    Afag
    LM 16 - Linear module LM 16
    Afag
    MW-RM - Assembly L-bar
    Afag
    ZP LM 25 - Connecting plate
    Afag
    IH 6.5 mm - Proximity switch holder
    Afag
    IH 8 x 8 mm - Proximity switch holder
    Afag
    LM 20 - Linear module LM 20
    Afag
    Z 3P - LM 20 - Position
    Afag
    BP ZA - Baseplate BP LM 20 / LM 25
Previews
3D
Dimension
2D
Download CAD models