Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Comepi
Description
BP_U41_J03
Bill of material
BP1U41J03
CODE
Code
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40 mm
INLETS
Electrical connections
IP
IP Degree of Protection
65
ACT
Operating head
Lever with nylon roller ø 22
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
3NC directional
APP
Approvals
cULus - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25 / +70 °C
TEMPSTOCK
Stock Temperatures
-30 / +80 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
500 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
A600 - Q600
UIMPCONT
Rated impulsive voltage
6 kV
ITH
Conventional thermal current in free air Ith (θ <40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU <500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A Vac - A
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLESIN
Connecting Cables Dimensions
0.34 … 2.5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
25
B10D
B10d (million of operations)
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    AP_T43
    Comepi
    AP_V41_J02
    Comepi
    BP_H42
    Comepi
    BP_U51_J03
    ARI-Armaturen
    Series 012 with electric rotary actuator OM - Butterfly valve with elongated eyelets and electric rotary actuator OM
    RK Rose+Krieger
    Limit switch - Zubehoer
    Comepi
    BM_E42
    ABB Low Voltage & Systems
    LS3..P41B11 - Plastic roller lever (Ø18 mm)
    Comepi
    BM_M43
    ABB Low Voltage & Systems
    LS2..P46B11 - Bent steel roller lever (Ø18 mm)
    ABB Low Voltage & Systems
    LS4..P41B11 - Plastic roller lever (Ø22 mm)
    Bahr Modultechnik
    Limit switch - Accessories
    Comepi
    BM_M41
    Comepi
    BM_M42
Previews
3D
Dimension
2D
Download CAD models