Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp4320_9rg - Bel Power Solutions
Bill of material
BP4320-9RG
PN
Part Number
BP4320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12/12/12VDC, 4/4/4/4A, Input 16-36VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16-36 VDC
OV
Output Voltage
12/12/12/12 VDC
OC
Output Current
4/4/4/4 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models