Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpf03_37 - Cam bearing follower hexagonal hole full needle roller cylindrical/spherical bolt imported/standard type
Bill of material
BPF27-d6
CODE
Code
TYPE
Type
MAT1
National standard material
MAT2
Equivalent material
DD
d
DDH7
dh7
6 mm
DDTOL
h7
0/-0.012
MFQ
Sealing Ring
D
16 mm
DTOL
tolerance grade
0/-0.015
M
M6
MP
luoju
1.00 mm
B
11 mm
B1
12.0 mm
L
28 mm
DD1
d1
0 mm
DD2
d2
0 mm
V
9.0 mm
V1
0 mm
H
3.0 mm
RR
r
0.5 mm
FF
f(min)
11.0 min
CR
Basic load rating KN Cr (dynamic)
3.59 KN
COR
Basic load rating KN Cor (static)
3.58 KN
FO
Maximum allowable load Fo(KN)
3.58 KN
F1
Track load capacity (KN)
KN
N1
Limit speed
25000 1/min
MG1
weight(g)
18.5 g
LINK
Web Links
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models