Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
BPFFJ,BPFFJS - Ball plunger with flange type
Bill of material
BPFFJ5
MODEL
Model
BMAT
Body Material
HN1
ZT Hardness
SUR
Surface treatment(zhuti)
MAT1
QT Material
Equivalent to SUS440C
HN
Hardness
55HRC~
MAT2
Spring Material
Equivalent to SUS631J
AOT
Anbient operating temp.
°C
CODE
Code
VAR10
M(cuya)
FIX02
D
7 mm
FIX04
La
5.0 mm
FIX06
S
0.8 mm
FIX08
d
3.00 mm
FIX10
a
0.8 mm
FIX12
Load min
N
FIX14
Load max
N
FIX95
PDF
PDF
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model