Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BPRL, BPRH - Ball Plungers - Hexagon Socket Head Cap Screw Type
Bill of material
BPRL6-15
PN
Part No.
LS
Load Selection
MATMB
Material of Main Body
4137 Alloy Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
SWP-B Spring Steel
MATSP
Material of Spacer
304 Stainless Steel
OT
Operating Temperature (deg Celsius)
-30~80
M
L
L Selection
mm
DD
d
mm
S
mm
A
mm
B1
mm
E
mm
LL
l
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models