Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BPSLS, BPJLS, BSJLS, BPWLS, NPSRS, NPJRS, NSJLS, NSWLS_b - Ball Plungers/Wrenches - Standard Type
Bill of material
BPSLS6-30b
PN
Part No.
TYS
Ball Selection
LS
Load Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
SWP-B
MATS1
Material of Spacer
Brass
OT
Operating Temperature
-30~80
M
M (Coarse)
L
L Selectable
mm
DD
d
mm
S
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N(kgf)
LOMAX
Load Max.
N(kgf)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models