Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
BPY, BPJF, BSJF, BPW, NBPS, NBPJ, NBSJ, NBPW, BPY-N, BPJ-N, BPW-N, BSJ-N, BPYY, BPJFY, BSJFY, BPWY, NBPSY, NBPJY, NBSJY, NBPWY_b - Ball Plungers/Wrenches - Standard Type
Bill of material
BPY5
PN
Part No.
TS
Type Selection
mm
TYS
Ball Selection
LS
Load Selection
MATMB
Material of Main Body
4137 Alloy Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
SWP-B
MATS1
Material of Spacer
304 Stainless Steel
OT
Operating Temperature
-30~80
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N(kgf)
LOMAX
Load Max.
N(kgf)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models