Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
BPY, BPJF, BSJF, BPW, NBPS, NBPJ, NBSJ, NBPW, BPY-N, BPJ-N, BSJ-N, BPW-N, BPYY, BPJFY, BSJFY, BPWY, NBPSY, NBPJY, NBSJY, NBPWY - Ball Plungers - Standard
Bill of material
BPY5
PN
Part No.
TS
Type Selection
TYS
Ball Selection
LS
Load Selection
MATMB
Material of Main Body
4137 Alloy Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
SWP-B
MATSP
Material of Spacer
304 Stainless Steel
OT
Operating Temperature (deg Celsius)
-30~80
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models