Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT-LFB Tab Connector 150mm female-thread-cyl green
Bill of material
7L3A074311 PP-RCT Armaturenanschluss D25 x 1/2
ARTNR
Artikel Nr.
7L3A074311
LOG
Level of detail
DXRP
d x Rp
25 x 1/2
D
34 mm
L
185 mm
KL2
l2
150 mm
KL3
l3
32 mm
KL4
l4
53 mm
KZ1
z1
14 mm
KZ2
z2
21 mm
KK
k
80 mm
SW
36 mm
GW
Gewicht
0.165 kg
VE1
PU1
-
VE2
PU2
120
GTIN
4041941077092
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models