Catalog navigation
CAD model selection
Selectable products: 8
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Blickle
Description
BRA-TPA - Ligth duty fixed castor with bolt hole fitting, wheel with thermoplastic rubber tread, with polypropylene wheel centre
Bill of material
Blickle - BRA-TPA - BRA-TPA 50K-FK
MATNR
MatNr
567412
u
ARTNR
ArtNr
BRA-TPA 50K-FK
u
RADDRM
wheel Ø
50
u
mm
RADBR
wheel width
19
u
mm
TF1
load capacity
50
u
kg
LART
bearing type
Kugellager
u
GESHO
overall height
69
u
mm
PLDRM
plate Ø
43 mm
RLDRM
bolthole Ø
11 mm
REHAERTE
tread & tire hardness
85° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
STGEW
unit weight
0,1
u
kg
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models