Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aventics
Description
Bracket
Bill of material
R402005906
CNSORDERNO
Order number
FORSER
For series
RTC-BV
D
Piston diameter
mm
A
Diameter
mm
B
Thread
C
Width
mm
D1
Width
mm
E
Thread
F
Height
mm
G
Height
mm
H
Height
mm
I
Height
mm
J
Height
mm
K
Diameter
mm
L
Width
mm
M
Width
mm
N
Diameter
mm
O
Diameter
mm
P
Length
mm
Q
Length
12 mm
CNSMAT
Material
Steel galvanized
CNSMASSEXACT
Weight
0.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models