Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
ENS
Description
BRSB - Recirculating ball guide bush for ejector set
Bill of material
BRSB2535
CODE
Code
D1
mm
L1
mm
D2
mm
D3
mm
K
mm
X
mm
WEIGHT
Weight
kg
MAT
Material
Bush: 1.7131 60÷ 62 HRC + Brass; Ball: 1.3505 62÷67 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pedrotti
    BRS - Recirculating ball bush
    ENS
    BRSM - Recirculating ball guide bush for ejector set
    ENS
    BRSH - Recirculating ball guide bush for ejector set
    ENS
    B10M - Guide bush with centering collar
    ENS
    BRSA - Recirculating ball guide bush for ejector set
    KIPP
    K0362 - Bushes cylindrical
    ENS
    C30M - Guide pillar
    ENS
    C012 - Guide pillar
    ENS
    GSAB - Ball cage with arrest groove
    Misumi
    LHBBN - Linear Bushing Housing Unit with Dowel Hole - Wide Block - Single Type
    norelem
    29240 - Rods stainless steel
    DMS Diemould (UK)
    RBCS - Recirculating Ball Cage
    DMS Diemould Service
    Ball Guided Ejector Bushings - Bolexp Inch Series
    ENS
    BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
Previews
3D
Dimension
2D
Download CAD models