Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BRSM, BRSMS - Clamping Bolts - Head Clamps Ball Type
Bill of material
BRSM8-30
PN
Part No.
MAT
Material of Main Body
HARD
Hardness of Main Body
32~40HRC
ST
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
62HRC~
M
M (Coarse)
LS
L Selection
mm
L1
mm
B
mm
E
mm
DD1
d1
mm
S
(S)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models