Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ENS
Description
BRSM - Recirculating ball guide bush for ejector set
Bill of material
BRSM1839
CODE
Code
D1
mm
L
mm
L1
mm
D2
mm
D3
mm
K
6 mm
X
mm
WEIGHT
Weight
kg
MAT
Material
Bush: 1.7131 60÷ 62 HRC + Brass; Ball: 1.3505 62÷67 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ENS
    C013M - Straight guide pillar
    ENS
    C30M - Guide pillar
    ENS
    BRSA - Recirculating ball guide bush for ejector set
    Melucci
    KH - KH-Ball bushing
    VDL
    3.26 - ADAPTOR SOCKET
    Rigon
    RTBR. sfere. 50 - Bushings with recirculating balls
    ENS
    BRSH - Recirculating ball guide bush for ejector set
    STRACK
    SN1782 - Re-circulating ball bush
    FIBRO
    2081.69. .1 - Recirculating ball bush with collar ~ISO9448-7
    Melucci
    LME - LME Ball bushing
    PlaSteel
    BRSS - Enhandled ball buschings
    PlaSteel
    BRSL - Smooth ball buschings
    ENS
    BRSC - Recirculating ball guide bush for ejector set
Previews
3D
Dimension
2D
Download CAD models