Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
BS 1-K
Bill of material
98770101
MD01
VAR__MANUID_
98770101
DESCSHORT
Short Description
BS 1-K
DESCLONG
Long Description
Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing 60.3 mm (2 3/8 inch.), protection class IP30, rated insulation voltage: 400V AC, Halogen free, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M32, support spar compatible<br /><strong>Dimensions: </strong>86 x 86 x 60 mm<br /><strong>Accessories supplied: </strong>Earthing screw
INTNO
International product number
4013902603886
MANUID
Product number of the Manufacturer
98770101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
BS 1-K
EFUK0019
true
EF000003
EV006123
EF000007
EV000235
EF000008
86
EF000010
EV002646
EF000025
true
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000137
EF000767
EV009798
EF001131
37
EF001229
false
EF001438
86
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
EV000766
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
60
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
true
EF007973
false
EF008016
1
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
2
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.075
LENGTH
86
WIDTH
86
DEPTH
60
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BELIMO EMEA
    Fire damper actuator, 18 Nm, IP54
    Pneumax
    SA115201111L - Pneumatic - Pneumatic 5/2 - 1 NPT
    Wichmann
    SoniFoam cable box - rectangular
    Wichmann
    WD90 cable box - rectangular
    Agathon
    N200-GU - Pillar die-set bottom bolster
Previews
3D
Dimension
2D
Download CAD models