Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BS-100
Bill of material
BS-100-P20-100-1K-C-J-P02
MODEL
Model no.
BS
BS
Body size
100 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
468.000 mm
B
327.000 mm
C
100.000 mm
D
100.000 mm
E
8.000 mm
F
2.000 mm
WEIGHT
Weight
4.400 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models