Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
BS-4,8 - SFS Bohrschrauben BS
Bill of material
SFS 541784 Fastener Carbon steel
CNSORDERNO
Description
ARTNR
Order number
TYP
Type
BS
TEXT1
Text Line 1 (Product)
Fastener
TEXT2
Text Line 2 (Product)
Carbon steel
L
Lenght
mm
LEF
Thread lenght lef
mm
D1
Head diameter
8.85 mm
D2
Diameter
4.8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models