Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
BS Series - 3 Position Back to Back Cylinder
Bill of material
BS-32x1-1
PN
Part No.
BORE
Bore
MODEL
Model
STROKE
1st Stroke (1mm Increments)
STROKE2
2nd Stroke (1mm Increments)
mm
Enter value for STROKE2
2nd Stroke (1mm Increments)
mm
cm
inch
ft
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
Seals
RE
Rod Eye
RS
Rod Stud
REXT
Rod Extensions
CRE
Custom Rod Extensions
mm
REXT2
Rod Extensions (2nd Stroke Cylinder)
CRE2
Custom Rod Extensions (2nd Stroke Cylinder)
mm
UR
Urethane Shock Pads
PR
Max. Operating Pressure
1.4 MPa (200 PSI)
TR
Temperature Rating
-10˚C to 93˚C (14˚F to 200˚F)
A
INCH (mm)
B
B Port
C
C Tap
INCH (mm)
CD
INCH (mm)
D
D Tap
-
DD
- INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm
J
INCH (mm
K
- INCH (mm
L
- INCH (mm
M
- INCH (mm)
N
- INCH (mm)
P
INCH (mm)
T
T Rod Dia.
INCH (mm)
U
INCH (mm
V
INCH (mm)
EII
Inch
DNO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models