Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Alfa Laval
Description
BS14AM - Ferrule
Bill of material
9634004807
IDNR
Item number
NAME
Name
TYPE
Type
DESC
Description
SHAPE
Shape
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
SIZEMM
Size
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
3.60 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    14WMPS - Short Ferrule
    Alfa Laval
    B7WWW - Tee
    Alfa Laval
    16AMP - End Cap 16AMP
    Alfa Laval
    13MHHS - Clamp ring
    Alfa Laval
    A13MHM - Clamp rings
    Alfa Laval
    B7IWWMS - Instrument tee
    Alfa Laval
    A13MHP - Clamp rings
    FG INOX
    P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    Clamp Ferrule - ISO 2852
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    BS4825 - Clamp welding ferrule
Previews
3D
Dimension
2D
Download CAD models