Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs2660_9rg - Bel Power Solutions
Bill of material
BS2660-9RG
PN
Part Number
BS2660-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 24/24VDC, 2/2A, Input 14-70VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
96 W
VIN
Voltage Input
14-70 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models