Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - RJT Male part
Bill of material
9611330631
IDNR
Item number
DESC
Description
SHAPE
Shape
Blank
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5047
SIZE
Size
mm
A
Diameter
mm
B
Width
mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    BS4825 - RJT Liner
    Alfa Laval
    BS4825 - RJT Male part
    Alfa Laval
    BS4825 - RJT Hex nut
    Festo
    VABM-L1 - manifold rail
    Alfa Laval
    Seal ring - RJT
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    A12MPS - Clamp rings
    Alfa Laval
    Blank
    Alfa Laval
    End Cap Chain
    Alfa Laval
    16W - Short Weld Cap, Unpolished
    Alfa Laval
    End Cap SB
    Alfa Laval
    BS4825 - Tee
    D-M-E
    R 20 Locating rings - DME - Mat. 1.7130
    CSF Inox
    AS - Self-priming pumps
Previews
3D
Dimension
2D
Download CAD models