Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BSBS, BSBM, BSBN, BSB2S, BSB2M, BSB2N, BSBSS, BSBMS - Ball Splines -One Side Stepped Male Screw The Other Side Female Screw Type-
Bill of material
BSBS13-60-F7-B5-P5-M5-N4
PN
Part No.
TSN
Type Selection of Nut
MAT
Material of Shaft
GREASE
Grease Type Selection
HARD
Hardness
58HRC~
NON
Number of Nuts
NO
No.
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
D
mm
Y
(Y)
mm
P
P Selection
M
M (Coarse Thread)
LLM
l
mm
N
N (Coarse Thread)
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
A 1mm Increment
mm
HH
h
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models