Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BSC125 - Ball screw full seal type
Bill of material
BSC-125-P20-100-1K-C-J-P04
INFOTEXT
Infotext
Info text
SERIES
Series
BSC
WIDTH
Width
125 mm
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
394 mm
B
370 mm
C
100 mm
D
100 mm
E
6 mm
F
1 mm
WEIGHT
Weight
5.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    BSC150 - Ball screw full seal type
    VINKO
    IX-12N - Build-in guideway actuator, Actuator width 120 mm
    VINKO
    BSC-100N - Ball screw full seal type
    VINKO
    BS-125 - Ball screw semi-closed
    VINKO
    FX-05N - Build-in guideway actuator, Actuator width 54 mm
    VINKO
    IX-10N - Build-in guideway actuator, Actuator width 102 mm
    VINKO
    BS-150 - Ball screw semi-closed
    VINKO
    BSC-100 - Ball screw full seal type
    PMI
    KM46 - Mono stage
    VINKO
    BS-180 - Ball screw semi-closed
    VINKO
    TSC-75 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    IX-04N - Build-in guideway actuator, Actuator width 44 mm
    Tsubakimoto Chain Co.
    TKP35H22
    WSKY
    CTH5 - Ball Srew Drive
Previews
3D
Dimension
2D
Download CAD models