Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BSDS, BSDN, BSDM, BSD2M, BSD2N, BSD2S, BSDMS, BSDSS - Ball Splines -One Side Stepped Type-
Bill of material
BSDS13-60-F2-P5
PN
Part No.
TSN
Type Selection of Nut
MAT
Material of Shaft
GREASE
Grease Type Selection
NON
Number of Nuts
NO
No.
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
D
mm
Y
(Y)
mm
P
P Selection
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
A 1mm Increment
mm
HH
h
0 mm
ALT4
Key Groove on Thread End
PKC
mm
BB
b
mm
TT
t
0.0 mm
ALT3
Retaining Ring Groove
TA
mm
DD
d
0.00 mm
ALT5
Tapping on Thread End
M
AAA
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models