Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AHP Merkle
Description
BSE / ZSE - Push Unit
Bill of material
BSE 250.40/25.02.2.201.050
D
Piston diameter
mm
D1
Rod diameter
mm
TYP
cylinder type
SAEULEN
number of guide columns
AF
Version
FP
front plate and guide rods
FKT
Operation mode
HUBWAHL
Stroke
HUB
Stroke
mm
HUBWAHL2
Quick delivery programme help
Selected stroke is quick delivery programme
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
HUBRED
Stroke reduction about …mm
mm
Enter value for HUBRED
Stroke reduction about …mm
mm
cm
inch
ft
ABFR
switch selection
DA
Seal choice
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
62.80 cm³
VOLUMENR
oil volume retracted
38.27 cm³
MAXDRUCK
Maximum operating pressure
250 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    AHP Merkle
    BZS500 - Block style push unit
    AHP Merkle
    HZ 160 / HZN 160 - AHP Standard Cylinder
    AHP Merkle
    BZ - Block Cylinder
    AHP Merkle
    HZ 250 / HZN 250 / HMZ 250 / HZH 250 - AHP Standard Cylinder
    AHP Merkle
    UZ 100 / UZN 100 - AHP Standard Cylinder
    AHP Merkle
    ZHZ 160 - Tie Rod Cylinder
    AHP Merkle
    RZ 500 / RZ 320 - Circular Block Cylinder
    AHP Merkle
    BSE / ZSE - Push Unit
    AHP Merkle
    FZ 250 - Flanged Cylinder
    AHP Merkle
    DHZ 250 - DIN Standard Cylinder
    AHP Merkle
    BRB / BRBN - Block cylinder with long stroke
    AHP Merkle
    HZF 160 - Hydraulic cylinder with external guide
    DMS Diemould (UK)
    BC - Slide base (CUMSA)
Previews
3D
2D
Download CAD models