Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
BSG - air-oil power cylinder(magnetic)
Bill of material
BSG01X100X10A11
SERIES
Series
BSG
OUTPUT
Output
TOTALSTROKE
Total stroke
100 mm
STROKE
Stroke
mm
VOLTAGE
Coil Voltage
SENSOR
Sensor type
SENSRONUM
Number of sensors
POS
Position of rod
mm
Inserisci valore per POS
Position of rod
mm
cm
inch
ft
L
334 mm
A
160 mm
B
84 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD