Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BSH 070 - AC servo motors
Bill of material
BSH 070 1 M 0 1 A 1 A
TYP
Type
AC servo motors
FG
Flange size
70 mm
ML
Motor length (no. of stacks)
WT
Winding type (combination of voltage, rated speed...)
MW
Motor shaft (combination: parallel key groove, degree of protection)
ET
Encoder type
HB
Holding brake
AT
Connection technology
FT
Flange type
International standard flange
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models